SKS 215N B6HK 145 V16

Stacks
Classics

Part Number 08800506
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 215

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 215N B6HK 145 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 215N B6HK 145 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 215N B6HK145 V16, SKS215NB6HK145 V16, SKS 215NB6HK 145 V16, SKS215NB6HK 145 V16, SKS 215N B6HK 145V16, SKS215NB6HK145 V 16, SKS 215 NB 6HK145V 16, SKS 215 NB6 HK 145 V 16, SKS 215NB6HK145V16, SKS 215 NB 6 HK145V 16