SKS 215N B6C 145 V16 SU

Stacks
Classics

Part Number 08785017
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 215

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 215N B6C 145 V16 SU Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 215N B6C 145 V16 SU Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS215NB6C 145 V16 SU, SKS 215N B6C 145 V16SU, SKS 215N B6C145V16 SU, SKS 215N B6C 145V16SU, SKS 215N B6C145V16SU, SKS 215 NB 6 C 145 V16SU, SKS 215 NB 6C 145 V 16 SU, SKS 215 NB 6 C 145V 16 SU, SKS215NB 6 C 145 V 16 SU, SKS215NB6C145V16 SU