SKS 1950F B6U 1305 V16

Stacks
Classics

Part Number 08785104
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1950

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1950F B6U 1305 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1950F B6U 1305 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS 1950FB6U1305 V16, SKS 1950F B6U1305 V16, SKS1950F B6U 1305 V16, SKS1950FB6U1305 V16, SKS 1950F B6U1305V16, SKS 1950 FB 6U1305V16, SKS 1950 FB 6 U 1305V16, SKS 1950 FB 6 U1305V16, SKS1950FB 6 U 1305 V 16, SKS 1950 FB6U 1305 V 16