SKS 1890F B6HK 1270 V16

Stacks
Classics

Part Number 08800489
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1890

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 1890F B6HK 1270 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 1890F B6HK 1270 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS1890F B6HK 1270 V16, SKS 1890F B6HK 1270V16, SKS 1890F B6HK1270 V16, SKS 1890F B6HK1270V16, SKS 1890FB6HK1270 V16, SKS1890FB6HK1270 V 16, SKS 1890FB6HK1270 V 16, SKS 1890 FB 6 HK1270 V 16, SKS 1890 FB 6HK 1270 V 16, SKS 1890 FB6 HK 1270 V 16