SKS 1890F B6C 1270 V16 ZU

Stacks
Classics

Part Number 08785003
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1890

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 1890F B6C 1270 V16 ZU Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 1890F B6C 1270 V16 ZU Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 1890F B6C1270V16 ZU, SKS 1890F B6C 1270 V16ZU, SKS 1890F B6C1270V16ZU, SKS 1890FB6C1270 V16 ZU, SKS1890FB6C1270 V16 ZU, SKS 1890 FB6C1270V16ZU, SKS 1890FB6C1270V16 ZU, SKS 1890 FB 6 C 1270 V 16ZU, SKS1890FB6C1270 V 16 ZU, SKS 1890 FB 6 C1270V16ZU