SKS 1890F B6C 1270 V16

Stacks
Classics

Part Number 08785002
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1890

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 1890F B6C 1270 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 1890F B6C 1270 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS1890FB6C1270 V16, SKS 1890F B6C1270 V16, SKS 1890FB6C1270 V16, SKS 1890FB6C 1270 V16, SKS 1890F B6C 1270V16, SKS 1890FB 6 C 1270 V 16, SKS1890FB6C 1270 V 16, SKS 1890 FB6C1270 V 16, SKS 1890 FB 6C 1270 V 16, SKS 1890 FB 6 C1270V16