SKS 1540F W3C 1335 V16

Stacks
Classics

Part Number 08785202
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 1540

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 1540F W3C 1335 V16 Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 1540F W3C 1335 V16 Target Applications

  • Soft starters

Additional Searches

SKS 1540FW3C 1335 V16, SKS1540FW3C1335 V16, SKS 1540F W3C1335V16, SKS 1540FW3C1335 V16, SKS 1540F W3C 1335V16, SKS 1540 FW 3C1335 V 16, SKS 1540 FW 3 C1335V 16, SKS 1540FW3 C 1335 V 16, SKS1540FW3C1335 V 16, SKS 1540 FW3C1335V 16