SKS 1500F B6C 1010 V16

Stacks
Classics

Part Number 08785004
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1500

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 1500F B6C 1010 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 1500F B6C 1010 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 1500F B6C1010 V16, SKS1500FB6C 1010 V16, SKS1500FB6C1010 V16, SKS 1500F B6C1010V16, SKS 1500FB6C1010 V16, SKS 1500 FB 6 C1010V 16, SKS 1500FB6C 1010 V 16, SKS 1500 FB 6 C 1010 V16, SKS1500FB6C1010V 16, SKS1500FB6C 1010 V 16