SKS 1185N B6U 795 V16

Stacks
Classics

Part Number 08785110
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1185

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1185N B6U 795 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1185N B6U 795 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS 1185NB6U 795 V16, SKS1185N B6U 795 V16, SKS1185NB6U795 V16, SKS 1185N B6U795 V16, SKS 1185N B6U795V16, SKS 1185 NB 6 U795V 16, SKS 1185 NB 6 U795 V 16, SKS 1185 NB 6 U795V16, SKS 1185 NB6U795V 16, SKS 1185 NB 6U 795 V 16