SKS 1000N B6C 670 V16 SU

Stacks
Classics

Part Number 08785009
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1000

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 1000N B6C 670 V16 SU Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 1000N B6C 670 V16 SU Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 1000N B6C 670 V16SU, SKS 1000N B6C 670V16SU, SKS1000NB6C 670 V16 SU, SKS 1000N B6C 670V16 SU, SKS1000N B6C 670 V16 SU, SKS1000NB 6 C 670 V 16 SU, SKS 1000 NB6C670V16 SU, SKS 1000 NB6 C 670 V 16 SU, SKS 1000 NB6C670V 16 SU, SKS 1000 NB 6 C 670 V16 SU