IGDD6-4-426-D3816-E1F12-BL-FA

Stacks
2

Part Number 08801003
Product Status In production
Housing SEMIKUBE 2
Switches 6
VAC in V 460
VDC in V 750
ICnom in A 680

Back to product overview
SEMIKRON 2
SEMIKRON B6U+B6CI 6

Downloads

Customer Support

Contact Customer Support

IGDD6-4-426-D3816-E1F12-BL-FA Features

  • Highly compact
  • Integrated current, voltage and temperature sensors
  • Easy maintenance
  • Easy mounting and dismounting
  • Very high Life-Time Expectancy
  • Very low inductive DC bus

IGDD6-4-426-D3816-E1F12-BL-FA Target Applications

  • Industrial
  • AC motor control
  • UPS
  • Solar inverter
  • Oil and gas pumps

Additional Searches

IGDD 6 4 426 D 3816 E 1F 12 BL FA, IGDD 6 4426D3816E 1 F 12 BL FA, IGDD 6 4 426 D 3816 E 1F12BL FA, IGDD 6 4426D3816E1F12 BL FA, IGDD 64426D3816E1F 12 BL FA, IGDD64426D3816E1 F 12 BLFA, IGDD 64426D3816E1F12 BLFA, IGDD 64426 D3816E1F 12 BLFA, IGDD64426D3816E1F 12 BLFA, IGDD 64426D3816E1F 12 BLFA