SKiM306GD12E4

IGBT Modules
SKIM 63 (160x114x35)

Part Number 23630050
Product Status Discontinued
Housing SKIM 63 (160x114x35)
(LLxBBxHH) 160x114x35
Switches Six Pack
VCES in V 1200
ICnom in A 300
Technology IGBT 4 (Trench)

Back to product overview
SEMIKRON SKIM 63 (160x114x35)
SEMIKRON GD Six Pack

Downloads

Customer Support

Contact Customer Support

SKiM306GD12E4 Features

  • IGBT 4 Trench Gate Technology
  • Solderless sinter technology
  • VCE(sat) with positive temperature coefficient
  • Low inductance case
  • Insulated by Al2O3 DBC (Direct Bonded Copper) ceramic substrate
  • Pressure contact technology for thermal contacts
  • Spring contact system to attach driver PCB to the control terminals
  • High short circuit capability, self limiting to 6 x IC
  • Integrated temperature sensor

SKiM306GD12E4 Target Applications

  • Automotive inverter
  • High reliability AC inverter wind
  • High reliability AC inverter drives

Additional Searches

SKiM306GD12 E 4, SKiM 306 GD12E 4, SKiM306GD12E 4, SKiM 306 GD 12 E4, SKiM 306GD 12 E 4, SKiM 306 GD 12E4, SKiM 306 GD 12E 4, SKiM 306 GD12E4, SKiM306 GD 12 E 4, SKiM 306GD12 E 4