SKiiP 37AC12F4V1

IGBT Modules
MiniSKiiP II 3 (82x59x16)

Part Number 25233020
Product Status In production new
Housing MiniSKiiP II 3 (82x59x16)
(LLxBBxHH) 82x59x16
Switches Six Pack
VCES in V 1200
ICnom in A 75
Technology IGBT 4 Fast (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 3 (82x59x16)
SEMIKRON AC Six Pack

Downloads

Customer Support

Contact Customer Support

SKiiP 37AC12F4V1 Features

  • IGBT4 Fast
  • Robust and soft diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised: File no. E63532

SKiiP 37AC12F4V1 Target Applications

Additional Searches

SKiiP37 AC 12 F 4 V 1, SKiiP 37 AC 12 F4V 1, SKiiP 37 AC 12 F4V1, SKiiP37AC12F4V 1, SKiiP 37 AC 12 F 4V1, SKiiP 37 AC 12F4V1, SKiiP37AC12F4V1, SKiiP 37 AC 12F4V 1, SKiiP 37AC12F4V 1, SKiiP 37AC12F 4 V 1