SKiiP 34NAB176V3

IGBT Modules
MiniSKiiP II 3 (82x59x16)

Part Number 25231900
Product Status In production new
Housing MiniSKiiP II 3 (82x59x16)
(LLxBBxHH) 82x59x16
Switches Seven Pack
VCES in V 1700
ICnom in A 58
Technology IGBT 3 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 3 (82x59x16)
SEMIKRON NAB Seven Pack

Downloads

Customer Support

Contact Customer Support

SKiiP 34NAB176V3 Features

  • Trench IGBTs
  • Robust and soft switching freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognized: File no. E63532
  • NTC T-Sensor

SKiiP 34NAB176V3 Target Applications

Additional Searches

SKiiP34 NAB 176 V 3, SKiiP 34 NAB176V3, SKiiP 34 NAB 176 V3, SKiiP 34NAB176V 3, SKiiP 34 NAB176V 3, SKiiP 34 NAB 176V 3, SKiiP34NAB176V 3, SKiiP 34 NAB 176V3, SKiiP34NAB176 V 3, SKiiP 34NAB176 V 3