SKiiP 26GB12T4V1

IGBT Modules
MiniSKiiP II 2 (59x52x16)

Part Number 25241215
Product Status In production new
Housing MiniSKiiP II 2 (59x52x16)
(LLxBBxHH) 59x52x16
Switches Half Bridge
VCES in V 1200
ICnom in A 200
Technology IGBT 4 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 2 (59x52x16)
SEMIKRON GB Half Bridge

Downloads

Customer Support

Contact Customer Support

SKiiP 26GB12T4V1 Features

  • Trench 4 IGBTs
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised: File no. E63532
  • NTC T-Sensor

SKiiP 26GB12T4V1 Target Applications

Additional Searches

SKiiP 26 GB 12 T4V1, SKiiP 26GB12 T 4 V 1, SKiiP 26 GB 12 T 4V 1, SKiiP 26 GB12T4 V 1, SKiiP 26GB 12 T 4 V 1, SKiiP 26GB12T4V 1, SKiiP 26 GB 12T4 V 1, SKiiP 26 GB 12T4V1, SKiiP 26 GB12T 4 V 1, SKiiP 26 GB 12 T 4 V1