SKiiP 23NAB126V20

IGBT Modules
MiniSKiiP II 2 (59x52x16)

Part Number 25231220
Product Status Not for new designs
Housing MiniSKiiP II 2 (59x52x16)
(LLxBBxHH) 59x52x16
Switches Customer Specific
VCES in V 1200
ICnom in A 25
Technology IGBT 3 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 2 (59x52x16)
SEMIKRON NAB Customer Specific

Downloads

Customer Support

Contact Customer Support

SKiiP 23NAB126V20 Features

  • Fast Trench IGBT´s
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised file no. E63532

SKiiP 23NAB126V20 Target Applications

Additional Searches

SKiiP 23 NAB 126 V20, SKiiP 23 NAB126V20, SKiiP 23 NAB 126V 20, SKiiP23NAB 126 V 20, SKiiP23NAB126V 20, SKiiP 23 NAB126V 20, SKiiP 23 NAB 126V20, SKiiP23 NAB 126 V 20, SKiiP 23 NAB126 V 20, SKiiP 23NAB126 V 20