SKiiP 22GB17E4V1

IGBT Modules
MiniSKiiP II 2 (59x52x16)

Part Number 25241711
Product Status In production new
Housing MiniSKiiP II 2 (59x52x16)
(LLxBBxHH) 59x52x16
Switches Half Bridge
VCES in V 1700
ICnom in A 100
Technology IGBT 3 (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 2 (59x52x16)
SEMIKRON GB Half Bridge

Downloads

Customer Support

Contact Customer Support

SKiiP 22GB17E4V1 Features

  • Trench IGBTs
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognised: File no. E63532
  • NTC T-Sensor

SKiiP 22GB17E4V1 Target Applications

Additional Searches

SKiiP 22 GB 17 E4V 1, SKiiP22GB17 E 4 V 1, SKiiP 22 GB17 E 4 V 1, SKiiP 22 GB17E4V1, SKiiP 22GB 17 E 4 V 1, SKiiP 22 GB17E 4 V 1, SKiiP22GB17E4 V 1, SKiiP 22 GB17E4 V 1, SKiiP 22 GB 17 E 4V1, SKiiP22GB17E4V1