SKYPER 32 PRO R

Driver

Part Number L6100202
Product Status In production
Housing Driver Core
Switches Half Bridge
VCE 1700
IoutPEAK in A 15

Back to product overview
SEMIKRON
SEMIKRON Driver Core Half Bridge

Downloads

Customer Support

Contact Customer Support

SKYPER 32 PRO R Features

  • Two output channels
  • Integrated potential free power supply
  • Under voltage protection prim/sec
  • Driver interlock top / bottom
  • Dynamic short circuit protection
  • Halt status with failure management
  • External failure input (sec.)
  • Soft turn-off
  • UL recognized, ROHS
  • IEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721
  • Coated with varnish

SKYPER 32 PRO R Target Applications

  • Driver for IGBT modules in bridge circuits in industrial application
  • DC bus voltage up to 1200V

Additional Searches

SKYPER 32 PROR, SKYPER32 PRO R, SKYPER 32PRO R, SKYPER32PRO R, SKYPER32PROR, SKYPER 32PROR, SKYPER32 PROR