Board 3S SKYPER 32 R Gold

Driver

Part Number L5062901
Product Status In production
Housing Adapter Board
Switches Half Bridge
VCE 1700
IoutPEAK in A 15

Back to product overview
SEMIKRON
SEMIKRON Adaptor board Half Bridge

Downloads

Customer Support

Contact Customer Support

Board 3S SKYPER 32 R Gold Features

  • Two output channels
  • Gold nickel finish
  • Failure management

Board 3S SKYPER 32 R Gold Target Applications

  • Adaptor board for SKYPER 32 IGBT drivers in bridge circuits for industrial applications
  • PCB with gold plating
  • DC bus up to 1000V

Additional Searches

Board 3S SKYPER 32R Gold, Board 3SSKYPER32 R Gold, Board 3S SKYPER32R Gold, Board 3S SKYPER32 R Gold, Board 3S SKYPER 32RGold, Board 3SSKYPER 32 RGold, Board3SSKYPER32 RGold, Board 3 SSKYPER 32RGold, Board3SSKYPER32RGold, Board 3 SSKYPER32RGold