SKR 3F20

Diode Discretes
E7 (22SW11M5)

Part Number 02237640;02237650;02237660
Product Status In production
Housing Stud Screw Fit Diodes
VRRM / VDRM in V 800-1200
IF / IT in A 20
IFSM / ITSM in A 375
Technology Fast recovery

Back to product overview
SEMIKRON E7 (22SW11M5)
SEMIKRON SKR

Downloads

Customer Support

Contact Customer Support

SKR 3F20 Features

  • Small recovered charge
  • Soft recovery
  • Up to 1200 V reverse voltage
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M5 or 10-32 UNF
  • SKR: cathode to stud

SKR 3F20 Target Applications

  • Inverse diode for power transistor, GTO thyristor, asymmetric thyristor
  • SMPS, inverters, choppers
  • for severe ambient conditions

Additional Searches

SKR 3 F20, SKR3F20, SKR 3F 20, SKR3F 20, SKR3 F 20