SKR 2F50

Diode Discretes
E10 (25SW17M6)

Part Number 02238250;02238220;02238260;02238270;02238240;02238280;02238290
Product Status In production
Housing Stud Screw Fit Diodes
VRRM / VDRM in V 400-1000
IF / IT in A 50
IFSM / ITSM in A 1100
Technology Fast recovery

Back to product overview
SEMIKRON E10 (25SW17M6)
SEMIKRON SKR

Downloads

Customer Support

Contact Customer Support

SKR 2F50 Features

  • Small recovered charge
  • Soft recovery
  • Up to 1000 V reverse voltage
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M6 or 1/4-28 UNF
  • SKR: cathode to stud

SKR 2F50 Target Applications

  • Inverse diodes for power transistors, GTO thyristors, asymmetric thyristors
  • SMPS, inverters, choppers
  • For severe ambient conditions

Additional Searches

SKR2 F 50, SKR2F50, SKR 2F 50, SKR2F 50, SKR 2 F50