SKN 2F50

Diode Discretes
E10 (25SW17M6)

Part Number 02238170;02238140;02238180;02238150;02238190;02238160;02238200;02238210
Product Status In production
Housing Stud Screw Fit Diodes
VRRM / VDRM in V 400-1000
IF / IT in A 50
IFSM / ITSM in A 1100
Technology Fast recovery

Back to product overview
SEMIKRON E10 (25SW17M6)
SEMIKRON SKN

Downloads

Customer Support

Contact Customer Support

SKN 2F50 Features

  • Small recovered charge
  • Soft recovery
  • Up to 1000 V reverse voltage
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M6 or 1/4-28 UNF
  • SKN: anode to stud

SKN 2F50 Target Applications

  • Inverse diodes for power transistors, GTO thyristors, asymmetric thyristors
  • SMPS, inverters, choppers
  • For severe ambient conditions

Additional Searches

SKN 2F 50, SKN2 F 50, SKN2F50, SKN2F 50, SKN 2 F50