SKN 2F17

Diode Discretes
E7 (22SW11M5)

Part Number 02237420;02237430;02237440;02237450;02237460;02237470;02237480;02237490;02640650
Product Status Terminated
Housing Stud Screw Fit Diodes
VRRM / VDRM in V 400-1000
IF / IT in A 17
IFSM / ITSM in A 450
Technology Fast recovery

Back to product overview
SEMIKRON E7 (22SW11M5)
SEMIKRON SKN

Downloads

Customer Support

Contact Customer Support

SKN 2F17 Features

  • Small recovered charge
  • Soft recovery
  • Up to 1000 V reverse voltage
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M5 or 10-32 UNF
  • SKN: anode to stud

SKN 2F17 Target Applications

  • Inverse diode for power transistor, GTO thyristor, asymmetric thyristor
  • SMPS, inverters, choppers
  • for severe ambient conditions

Additional Searches

SKN2 F 17, SKN 2 F17, SKN2F17, SKN2F 17, SKN 2F 17