SKCD 23 C 120 I3R

Chips

VRRM / VDRM in V 1200
IF / IT in A 30
IFSM / ITSM in A 270
Technology FWD CAL I3 Fast

Back to product overview
SEMIKRON
SEMIKRON SKCD

Downloads

Customer Support

Contact Customer Support

SKCD 23 C 120 I3R Features

  • low forward voltage drop combined with a low temperature dependence
  • easy paralleling due to a small forward voltage spread
  • very soft recovery behavior
  • small switching losses
  • high ruggedness
  • compatible to thick wire bonding
  • compatible to all standard solder processes

SKCD 23 C 120 I3R Target Applications

  • freewheeling diode for IGBT
  • particularly suitable for frequencies > 8 kHz

Additional Searches

SKCD 23 C120 I3R, SKCD23 C 120 I3R, SKCD 23C 120 I3R, SKCD23C120 I3R, SKCD23C 120 I3R, SKCD23C120 I 3 R, SKCD23C120I3 R, SKCD23C120I 3 R, SKCD 23C120I3R, SKCD 23 C120I3 R