SKCD 11 C 120 I3

Chips

VRRM / VDRM in V 1200
IF / IT in A 15
IFSM / ITSM in A 130
Technology FWD CAL I3 Fast

Back to product overview
SEMIKRON
SEMIKRON SKCD

Downloads

Customer Support

Contact Customer Support

SKCD 11 C 120 I3 Features

  • low forward voltage drop combined with a low temperature dependence
  • easy paralleling due to a small forward voltage spread
  • very soft recovery behavior
  • small switching losses
  • high ruggedness
  • compatible to thick wire bonding
  • compatible to all standard solder processes

SKCD 11 C 120 I3 Target Applications

  • freewheeling diode for IGBT
  • particularly suitable for frequencies > 8 kHz

Additional Searches

SKCD 11 C120 I3, SKCD11C 120 I3, SKCD11C120 I3, SKCD11 C 120 I3, SKCD 11C 120 I3, SKCD11C120I 3, SKCD11C120 I 3, SKCD11C120I3, SKCD 11C120I 3, SKCD 11 C120I 3