TP(HALA P8) SEMiX 3s

Thermal Interface Materials
SEMiX 3s

Part Number 12281281
TiM
material
HALA TPC-Z-PC-P8
Weight in mg 160
Thickness (after assembly) in µm -
Tolerances (+/-) in µm -
Product Status In production

Back to product overview
SEMIKRON SEMiX 3s
SEMIKRON inhomog. honeycomb structure

Downloads

Customer Support

Contact Customer Support

TP(HALA P8) SEMiX 3s Features

• Inhomogeneous honeycomb structure

• Optimized layer thickness

• Enhanced heat dissipation

• High process reliability due to

automated screen/stencil printing

process

• Phase Change Material

TP(HALA P8) SEMiX 3s Target Applications

Additional Searches

TP(HALA P8)SEMiX 3s, TP(HALA P8)SEMiX3s, TP(HALAP8) SEMiX 3s, TP(HALA P8) SEMiX3s, TP(HALAP8)SEMiX3s, TPHALAP 8SEMiX 3 s, TPHALAP 8SEMiX3s, TPHALAP 8SEMiX3 s, TPHALAP8SEMiX 3 s, TPHALAP 8 SEMiX 3s