TP(HALA P8) SEMITRANS 3/4

Thermal Interface Materials
SEMITRANS 3

Part Number 12281055
TiM
material
HALA TPC-Z-PC-P8
Weight in mg 280
Thickness (after assembly) in µm -
Tolerances (+/-) in µm -
Product Status In production

Back to product overview
SEMIKRON SEMITRANS 3
SEMIKRON inhomog. honeycomb structure

Downloads

Customer Support

Contact Customer Support

TP(HALA P8) SEMITRANS 3/4 Features

• Inhomogeneous honeycomb structure

• Optimized layer thickness

• Enhanced heat dissipation

• High process reliability due to

automated screen/stencil printing

process

• Phase Change Material

TP(HALA P8) SEMITRANS 3/4 Target Applications

Additional Searches

TP(HALAP8)SEMITRANS3/4, TP(HALAP8)SEMITRANS 3/4, TP(HALAP8) SEMITRANS 3/4, TP(HALA P8)SEMITRANS3/4, TP(HALA P8) SEMITRANS3/4, TPHALAP8SEMITRANS 34, TPHALAP8 SEMITRANS 34, TPHALAP 8 SEMITRANS34, TPHALAP 8SEMITRANS 34, TPHALAP8SEMITRANS34