SEMIPONT®
The SEMIPONT line of compact industrial rectifiers offers rectifier bridge and AC switch topologies in robust packages. Multiple terminal options are available for PCB, wire, and busbar mounting. The standard baseplate mounting is ideal for panel mounted rectifiers in electrical control cabinets, while a maximum blocking voltage of 1800V covers most line voltages.
Features
- Baseplate (SEMIPONT 1-4) or baseplate-less (SEMITOP 5-6)
- Plug terminals (SEMIPONT 1)
- Screw terminals (SEMIPONT 2-4)
- Solder terminals (SEMIPONT 5-6)
- Semikron Danfoss diodes and thyristors
- Un-controlled, half-controlled, and full-controlled rectifier bridges, 3-phase AC switches
Applications
- Motor drives
- Power supplies
Housings
- SEMIPONT 1
- SEMIPONT 2
- SEMIPONT 3
- SEMIPONT 4
- SEMIPONT 5
- SEMIPONT 6