Semikron Danfoss logo
IGBT Modules-product-category

IGBT Modules

Silicon IGBT modules up to 1400A in voltage classes from 600V up to 1700V. A complete portfolio of modules covering every circuit and application. Advanced packaging technologies in high performance housings with multiple chip sources. The latest IGBT chip generations paired with advanced CAL diodes from Semikron Danfoss.

Semikron Danfoss IGBT Modules

Semikron Danfoss IGBT modules are high-performance power semiconductor solutions designed for efficient energy conversion in industrial and renewable applications. These advanced IGBT modules offer superior reliability, thermal management, and compact design, making them ideal for use in motor drives, solar inverters, wind turbines, and power supplies. With a strong focus on innovation and quality, Semikron Danfoss ensures optimized switching performance and extended product lifespan. Their IGBT modules support high power densities, reduced system costs, and enhanced efficiency, meeting the demands of modern energy systems. Choose Semikron Danfoss IGBT modules for cutting-edge power electronics solutions.