SKiiPRACK®
The SKiiPRACK offers a pre-qualified power assembly ready for integration following a rigorous qualification and current environmental standard (IEC 60721-3). Based on a “Cell” construction, the SKiiPRACK platform provides high flexibility for designing numerous electrical topologies and for a convenient integration into standard industrial cabinets. The SKiiPRACK has been designed for applications requesting high reliability and a long lifetime up to 20 years. Totally dismountable, the cell concept eases maintenance phases, reducing the time of handling and application stops.