SKiiPRACK®
The SKiiPRACK offers a pre-qualified power assembly ready for integration following a rigorous qualification and current environmental standard (IEC 60721-3). Based on a “Cell” construction, the SKiiPRACK platform provides high flexibility for designing numerous electrical topologies and for a convenient integration into standard industrial cabinets. The SKiiPRACK has been designed for applications requesting high reliability and a long lifetime up to 20 years. Totally dismountable, the cell concept eases maintenance phases, reducing the time of handling and application stops.
Features
- Water cooled
- SKiiP Integrated Power Module
- AC current measurement
- DC voltage measurement
- Heatsink temperature measurement
- Modular block
- DC operation 1250V nominal
- CAN diagnostic and parameters setting
Applications
- Green hydrogen
- Wind energy
- Motor drives
- Power supplies