Power Electronic Stacks
Power Electronics Stacks are sub-assemblies that enable customers to shorten power system development while saving resources and simplifying supply chain. They provide all the features to fit electrically and mechanically into standard industrial cabinets.

All Power Electronic Stacks
If our platforms and/or standard stacks do not suit the customer requirements, our stack center can always offer a 100% customized, turnkey solution. Our unparalleled experience in the stack business coupled with direct access to our core semiconductor and driver technology enables us to provide highly efficient, cost-effective designs to meet every customer's needs. We exchange and transfer competences between stack centers and transform local success to global competence. Thanks to this, you get an optimized, prequalified and field-tested stack in the shortest possible time.

Power Electronic Stacks by Product Line
Stack Platforms have been designed to serve various applications and power ratings. Platforms benefit from power device selection to fit application requirements including cost optimization and technology upgrade over their life cycle. A documentation set is available which allows fast evaluation. Some platforms provide high versatility while others are less suited for adaptations.