Semikron Danfoss logo
SKiiPRACK®-product-category

SKiiPRACK®

The SKiiPRACK offers a pre-qualified power assembly ready for integration following a rigorous qualification and current environmental standard (IEC 60721-3). Based on a “Cell” construction, the SKiiPRACK platform provides high flexibility for designing numerous electrical topologies and for a convenient integration into standard industrial cabinets. The SKiiPRACK has been designed for applications requesting high reliability and a long lifetime up to 20 years. Totally dismountable, the cell concept eases maintenance phases, reducing the time of handling and application stops.

Features

  • Water cooled
  • SKiiP Integrated Power Module
  • AC current measurement
  • DC voltage measurement
  • Heatsink temperature measurement
  • Modular block
  • DC operation 1250V nominal
  • CAN diagnostic and parameters setting

Applications

  • Green hydrogen
  • Wind energy
  • Motor drives
  • Power supplies