Semikron Danfoss logo
SEMISTACK® RE-product-category

SEMISTACK® RE

The SEMISTACK RE offers a pre-qualified water-cooled power assembly ready for integration, meeting a rigorous qualification and environmental standard (IEC 60721-3). The platform design, using SKiiP IPM, has been optimized to get the best compromise cost/performance for a water-cooled power inverter in the megawatt power range for high reliability markets. The book format enables a compact integration in standard industrial cabinets to achieve high power, up to 6MVA low voltage. Specified for wind turbine applications, the SEMISTACK RE offers a high IGBT cycling capability and a high capacitor bank lifetime, reducing maintenance.