Semikron Danfoss logo
SEMIKUBE® SlimLine-product-category

SEMIKUBE® SlimLine

SEMIKUBE SlimLine platform has been designed to fit air cooled applications in severe environments, and is cost optimized for series production. Suitable for outdoor cabinets, the platform can be placed in environments subject to high temperature fluctuations. Extremely slim, the platform can be mounted into 300mm deep cabinets. The platform design facilitates cabinet integration thanks to the separation of the main cooling air flow through the heatsink and its IP54 rated mounting flange.Extending the SEMIKUBE portfolio, the SEMIKUBE SlimLine platform integrates state-of-the-art hybrid SiC. This family of pre-qualified power assemblies meets rigorous qualifications and certifications. The platform integrates advanced technologies, which maximize performance and power density.