SEMIKUBE®
SEMIKUBE is a highly versatile platform designed to fit high power air- and water-cooled applications. Suitable for outdoor cabinets, this platform can be placed in environments subject to high temperature fluctuations. The platform’s modular design facilitates simple cabinet integration thanks to the separation of the main cooling air flow through the heatsink and its IP54 rated mounting flange. Due to its concept SEMIKUBE has been able to cover voltage rating and topology changes to cope with new energy market needs, like 1500VDC voltage (SEMIKUBE 1500V) and 3level topology (SEMIKUBE MLI).
Features
- Air or water cooling
- AC current measurement
- DC voltage measurement
- Heatsink temperature measurement
- Panel mounting with IP54 cooling separation
- Modular block
- DC operation up to 1500V nominal
Applications
- Green hydrogen
- Solar and energy storage systems
- Motor drives
- Power supply
Housings
- Size T0,5
- Size T1
- Size T2
- Size T3