230B4503
SKS SL 80 GD 50/10 - E4 P1 AF
SL80
Product specifications
Characteristic | Value |
|---|---|
| Cooling | Forced-air cooled |
| Country of origin | France |
| Housing | SL80 |
| INOM (ARMS) | 750 A |
| Legacy part number | 08801378 |
| Product line | SEMIKUBE SlimLine |
| Product Status | In Production |
| Stack category | IGBT converters |
| Technology | IGBT |
| Topology | Three-phase inverter |
| Type | SEMIKUBE SlimLine |
| VAC max (V) | 500 V |
| VDC max (V) | 1000 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 51 Kilogram |
| Net weight | 51 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |