
230B0399
SKN 60F12
Stud Screw Fit
230B0399
Product specifications
Characteristic | Value |
|---|---|
| Case | E10 |
| Chip technology | Fast recovery |
| Country of origin | Brazil |
| Current (A) | 60 A |
| Dimensions (LxWxH) | 25SW17 |
| Features | Small recovered chargeSoft recoveryUp to 1500 V reverse voltageHermetic metal case with glass insulatorThreaded studs ISO M6 and M8SKN: anode to stud |
| Housing | Stud Screw Fit |
| Legacy part number | 02238300 |
| Product line | Stud Screw Fit |
| Product Status | In Production |
| Surge current (A) | 1400 A |
| Technology | Diodes |
| Type | Stud Screw Fit |
| Typical applications | Inverse diodes for power transistors, GTO thyristors, asymmetric thyristorsSMPS, inverters, choppersA.C. motor control, uninterruptible power supplies (UPS) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.021 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |