Semikron Danfoss logo

230B1862

SKMT 92/16E

SEMIPACK 1

Product specifications

Characteristic
Value
Country of originItaly
Current (A)97 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 1
Legacy part number07911360
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)1750 A
TechnologyThyristor / Diode
TypeSEMIPACK 1
Typical applicationsLine rectifiers for transistorized AC motor controllers (SKKL)DC braking of AC motor (SKMT)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.12 Kilogram
Net weight0.095 Kilogram
Proposition 65Cancer and Reproductive Harm