
21915620
SKM600GB066D
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 600 A |
Dimensions (LxWxH) | 106x62x31 |
Features | Trench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub> |
Housing | SEMITRANS 3 |
Legacy part number | 21915620 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPSElectronic welders at f<sub>sw</sub> up to 20 kHz |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |