
230B1749
SKKT 250/16 E
SEMIPACK 3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, SEMIPACK®, Thyristor/Diode Modules
230B1749
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 249 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Housing | SEMIPACK 3 |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 115x50x52 |
| Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
| Legacy part number | 07898525 |
| Product line | SEMIPACK |
| Product Status | Discontinued |
| Surge current (A) | 8000 A |
| Technology | Thyristor / Diode |
| Typical applications | DC motor control (e. g. for machine tools)AC motor startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.71 Kilogram |
| Net weight | 0.64 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |