Semikron Danfoss logo

230B1770

SKKH 250/18 E

SEMIPACK 3
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, SEMIPACK®, Thyristor/Diode Modules

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)249 A
Dimensions (LxWxH)115x50x52
FeaturesHeat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532
HousingSEMIPACK 3
Legacy part number07898630
Product lineSEMIPACK
Product StatusDiscontinued
Surge current (A)8000 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 3
Typical applicationsDC motor control (e. g. for machine tools)AC motor startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theatres)
Voltage (V)1800 V

General specifications

Characteristic
Value
Gross weight0.71 Kilogram
Net weight0.64 Kilogram
Proposition 65Cancer and Reproductive Harm