Semikron Danfoss logo

230B1973

SKKE60S12

SEMIPACK 2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SiC Modules, All Power Modules, SEMIPACK®

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)64 A
Voltage (V)1200 V
TopologyRectifier
Product lineSEMIPACK Fast
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologySiC MOSFET
Chip technologySiC Schottky Diode
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateHard soldered joints for high reliabilitySiC Schottky diodeUL recognized, file no. E63532
Typical applicationsUncontrollable rectifiers for DC/DC convertersHigh frequency rectifier applications
Legacy part number07920630

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm