
230B1625
SKKD 81/18
SEMIPACK 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, Thyristor/Diode Modules, SEMIPACK®, Thyristor/Diode Modules
Product specifications
Characteristic | Value |
---|---|
Country of origin | Slovakia |
Current (A) | 82 A |
Dimensions (LxWxH) | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Legacy part number | 07897132 |
Product Status | Discontinued |
Product line | SEMIPACK |
Surge current (A) | 1750 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 1 |
Typical applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |