
07910480VM07
SKKD 170F12-M07
SEMIPACK 2, HP-PCM
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 170 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | UL recognized, file no. E 63532Heat transfer through ceramic isolated metal baseplateVery short recovery timesLow switching lossesVery soft recovery over the whole current rangeCAL (controlled axial lifetime) technology, patent No. DE 43 10 44 |
| Housing | SEMIPACK 2 |
| Product line | SEMIPACK Fast |
| Product Status | In Production |
| Surge current (A) | 2300 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | General power switching applicationsDC choppersUninterruptible power suppliesInductive heatingSelf-commutated invertersElectronic weldersAC motor speed control |
| Variant | HP-PCM |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.19 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |