
25230180M00
SKiiP 39ANB16V1-M00
MiniSKiiP II 3, No accessory
25230180M00
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 124 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | Bridge |
| Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Typical applications | Input bridge for Inverter up to 45 kVA |
| Surge current (A) | 1600 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKiiP 39ANB16V1-M00 is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skiip-39anb16v1-m00-25230180m00">SKiiP 39ANB16V1-M00</a><a href="/products/p/skiip-39anb16v1-m01-25230180m01">SKiiP 39ANB16V1-M01</a><a href="/products/p/skiip-39anb16v1-m10-25230180m10">SKiiP 39ANB16V1-M10</a><a href="/products/p/skiip-39anb16v1-m11-25230180m11">SKiiP 39ANB16V1-M11</a><a href="/products/p/skiip-39anb16v1-m20-25230180m20">SKiiP 39ANB16V1-M20</a><a href="/products/p/skiip-39anb16v1-m21-25230180m21">SKiiP 39ANB16V1-M21</a><a href="/products/p/skiip-39anb16v1-m25-25230180m25">SKiiP 39ANB16V1-M25</a> |