
25230540M00
SKiiP 38AC126V2-M00
MiniSKiiP II 3, No accessory
Product specifications
Characteristic  | Value  | 
|---|---|
| Chip technology | IGBT 3 (Trench) | 
| Country of origin | Germany | 
| Current (A) | 105 A | 
| Dimensions (LxWxH) | 82x59x16 | 
| Features | Robust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532Fast Trench IGBTsHighly reliable spring contacts for electrical connections | 
| Housing | MiniSKiiP II 3 | 
| Product line | MiniSKiiP | 
| Product Status | In Production | 
| Technology | IGBT | 
| Topology | Sixpack | 
| Type | MiniSKiiP II 3 | 
| Typical applications | Typical motor power 22 kWInverter up to 39 kVA | 
| Variant | No accessory | 
| Voltage (V) | 1200 V | 
General specifications
Characteristic  | Value  | 
|---|---|
| Gross weight | 0.1 Kilogram | 
| Net weight | 0.082 Kilogram | 
| Proposition 65 | Cancer and Reproductive Harm |