Semikron Danfoss logo

25241213M21

SKiiP 24GB12T4V1-M21

MiniSKiiP II 2, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)150 A
Dimensions (LxWxH)59x52x16
FeaturesTrench 4 IGBTsUL recognised: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technology
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 2
VariantStandard lid and Wacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm