Semikron Danfoss logo

25231220M20

SKiiP 23NAB126V20-M20

MiniSKiiP II 2

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Current (A)25 A
Dimensions (LxWxH)59x52x16
FeaturesHighly reliable spring contacts for electrical connectionsFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 2
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm