
25231580M15
SKiiP 11NAB12T4V1-M15
MiniSKiiP II 1, Slim lid and HPTP
25231580M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaSlovakiaGermany |
| Current (A) | 8 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Typical applications | Inverter up to 8 kVATypical motor power 4 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 11NAB12T4V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-11nab12t4v1-m00-25231580m00">SKiiP 11NAB12T4V1-M00</a><a href="/products/p/skiip-11nab12t4v1-m01-25231580m01">SKiiP 11NAB12T4V1-M01</a><a href="/products/p/skiip-11nab12t4v1-m05-25231580m05">SKiiP 11NAB12T4V1-M05</a><a href="/products/p/skiip-11nab12t4v1-m10-25231580m10">SKiiP 11NAB12T4V1-M10</a><a href="/products/p/skiip-11nab12t4v1-m11-25231580m11">SKiiP 11NAB12T4V1-M11</a><a href="/products/p/skiip-11nab12t4v1-m15-25231580m15">SKiiP 11NAB12T4V1-M15</a><a href="/products/p/skiip-11nab12t4v1-m20-25231580m20">SKiiP 11NAB12T4V1-M20</a><a href="/products/p/skiip-11nab12t4v1-m21-25231580m21">SKiiP 11NAB12T4V1-M21</a><a href="/products/p/skiip-11nab12t4v1-m25-25231580m25">SKiiP 11NAB12T4V1-M25</a> |